logo-refuse-to-fuse

Introducing the fastest and most economical way to join HDPE pipe.

Victaulic has developed a new joining method for high density polyethylene pipe (HDPE) that eliminates the need to fuse. Victaulic's REFUSE-TO-FUSE™ HDPE pipe joining technology saves time with no heating or cooling pipe ends & with no fusing equipment prep. Installs rain or shine. The first ever HDPE pipe couplings, fittings and connectors technology.

REFUSE-TO-FUSE™ VIDEO LIBRARY

SIMPLY BETTER THAN FUSING

Refuse-to-Fuse for HDPE Products

  • All Products
  • Assemblage des tuyauteries
  • Raccords
  • Contrôle de débit
  • Outils
Refuse-to-Fuse™ Series 906 Knife Gate Valve for HDPE Pipe
  • Intended for use on fluid lines containing solids, slurry, and/or abrasive media
  • Designed with stainless steel retaining rings for plain end HDPE pipe (SDR 7 - 21)
  • All wear parts can be replaced in-line without removing the valve from the pipeline -Utilizes patented Installation-Ready™ technology
  • Actionnement pneumatique, hydraulique et manuel disponible
  • Sizes from 3 - 8" IPS HDPE
  • Pressions jusqu'à 150 psi | 1035 kPa | 10 bars
Style 904 Refuse-to-Fuse Flange Adapter for HDPE-to-Flanged Pipe
  • Designed to provide a transition from plain end HDPE pipe (SDR 7 - SDR 21) to flanged piping system components
  • Sizes from 3 – 8” IPS HDPE to 3 – 8” IPS ANSI Class 150 Flange
  • La pression nominale est égale ou supérieure aux capacités de performance du tube
Style 905 Refuse-to-Fuse™ Coupling for HDPE
  • Designed for plain end HDPE pipe (SDR 7 - SDR 21)
  • Sizes from 2 - 8" IPS and 63 - 225 mm ISO
  • La pression nominale est égale ou supérieure aux capacités de performance du tube
Style 907 Refuse-to-Fuse™ HDPE-to-Steel Transition Coupling
  • Designed to provide a single transition from plain end HDPE pipe (SDR 7 - SDR 21) to grooved steel sized piping system components
  • Sizes from 2 - 8" IPS HDPE to 2 - 8" IPS grooved steel
  • Sizes from 63 - 225 mm ISO HDPE to 50 - 200 mm ISO grooved steel
  • La pression nominale est égale ou supérieure aux capacités de performance du tube
Style 908 Refuse-to-Fuse™ Coupling for HDPE
  • Sizes from 8 - 36" IPS; larger sizes available upon request
  • Designed for double grooved HDPE (SDR 7 - SDR 21)
  • For sizes above 36" or 900 mm, Contact Victaulic for details
  • La pression nominale est égale ou supérieure aux capacités de performance du tube
  • Procédure de montage du collier Victaulic standard lors de l'installation
Refuse-to-Fuse™ HDPE Plain End Fittings
  • Available in SDR 7, SDR 11, and SDR 17
  • Sizes from 2 - 8" IPS and 63 - 225 mm ISO
  • Raccords à passage intégral
  • Compatibles avec les colliers Styles 905 et 907 en PEHD
Style 926 Mechanical-T Spigot Outlet
  • Mining spigot assemblies for 22 - 26" | 550 - 650 mm tailings lines
  • Features stainless steel strap and 7" | 178 mm outlet saddle
  • Utilizes existing Victaulic product to complete assembly
  • Compatible avec les tuyauterie en fonte ductile, PEHD ou acier, en diamètres IPS, ISO et AWWA
  • Pressure up to 170 psi | 1172 kPa | 12 bar
CG3100, CG3300, CG3500 Cut Grooving Tools
  • Conçues pour le rainurage par enlèvement de métal sur des tubes PEHD de 8 à 36” IPS et de 250 à 900 mm ISO (SDR 7 – SDR 21)
  • Provides the only grooved joining solution for large diameter HDPE pipe
  • Faces and cuts parallel grooves into the end of the pipe

Or call today to demo a smarter and better way to connect HDPE pipe.

REFUSE-TO-FUSE™ FOR HDPE DOWNLOADS

  • All Resources
  • Fiche technique
  • Manuels
Titre Numéro Langues Télécharger Collection
Refuse-to-Fuse™ Series 906 Knife Gate Valve for HDPE Pipe Submittal 19.06
anglais
More languages
Adaptateur de bride Refuse-to-Fuse™ Style 904 pour raccordement tubes PEHD-tubes en acier Fiche technique 19.12
anglais
Refuse-to-Fuse™ Cut Grooving Tools for HDPE Models CG3100, CG3300 and CG3500 Submittal 24.06
anglais
Sortie à robinet Mechanical-T Style 926 Fiche technique 11.07
anglais
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Submittal 19.07
anglais
More languages
Refuse-to-Fuse™ HDPE Plain End Fittings Submittal 19.11
anglais
More languages
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Submittal 19.10
anglais
More languages
Refuse-to-Fuse™ Style 908 Coupling for Double-Grooved HDPE Submittal 19.09
anglais
More languages
Series 795 and 906 Installation-Ready™ Knife Gate Valves Installation and Maintenance Instructions I-795-906
anglais
More languages
Series 795 and 906 Installaion-Ready™ Knife Gate Valves Maintenance Quick Guide I-795-906-MNT
anglais
More languages
Refuse-to-Fuse™ Cut Grooving Tools for HDPE Models CG3100, CG3300 and CG3500 TM-CG3000
anglais
Style 904 Refuse-to-Fuse™ Flange Adapter for HDPE-to-Flanged Pipe Installation Instructions IT-904
anglais
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Installation Instructions – Metric Sizes I-905-Metric
anglais
More languages
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Installation Instructions I-905.pdf
anglais
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Installation Instructions IT-907
anglais
Sortie à robinet Mechanical-T Style 926 Instructions d'installation I-926
anglais
More languages
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Installation Instructions – Metric Sizes I-907-Metric
anglais
More languages
Refuse-to-Fuse™ Style 908 Coupling for Double-Grooved HDPE Installation Instructions I-908
anglais
More languages

FAQ

logo-refuse-to-fuse

REQUEST A DEMO

Victaulic World Headquarters:

4901 Kesslersville Road, Easton PA 18014

1.800.742.584

 

For Canadian customers, contact your servicing Victaulic branch or call (905)-884-7444