Style 907/W907 HDPE-to-Steel Transition Coupling

  • Designed to provide a single transition from plain end HDPE pipe (SDR 7 – SDR 26) to grooved steel sized piping system components
  • Sizes from 2 – 14″ IPS HDPE to 2 – 14″ IPS grooved steel
  • Sizes from 63 – 355 mm ISO HDPE to 50 – 350 mm ISO grooved steel
  • La pression nominale est égale ou supérieure aux capacités de performance du tube