Victaulic® FireLock™ 300 psi Solenoid Series 753-E

  • A solenoid for use with Victaulic FireLock Preaction and Deluge devices that are electrically activated
  • Optional integrated coil supervision to meet the requirements of NFPA 13
  • Utilise un raccord NPT ½" | 15 mm, câblé pour une tension de 24 VCC
  • Pressures up to 300 psi/2056 kPa/20 bar